Softcut HSI wide pitch, with bore, ⌀ D / number of teeth Z: 160/10 mm

214855 160/10

Softcut HSI wide pitch, with bore, ⌀ D / number of teeth Z: 160/10 mm
Softcut HSI wide pitch, with bore, ⌀ D / number of teeth Z: 160/10 mm

Version: Individual tool geometry ensures very smooth cutting. Exceptionally sturdy insert design for best feed rates. Indexable inserts are secured by special screws with high shear resistance. - For arbors to DIN 2079, with 4 additional attachment holes and without internal cooling. - Application: For outstanding surface quality. Burr-free milling. - Note: Use GARANT torque screwdriver TQ No. 211750 size 3.0 with bit No. 674252 size 15IP. For exact 90° corners, select ap = 8 mm. To use all 4 cutting edges, the insert must always be turned in the direction shown (anticlockwise). - Setting angle κ: 90 degrees - Milling application: End milling - Spacing of the milling cutter's cutting edges: unequal spacing - Through-coolant: true - Tool exchange: PowerCard - maximum cutting depth a p max : 10 mm - Overall length L tot : 63 mm - Mounting bore ⌀: 40 mm - suitable indexable insert: SO.. 1205.. - Pack of insert screws: 219833 (15IP; 3.0 Nm)

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
4.408 kg
Thickness
1,000
Length
1,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Softcut HSI wide pitch, with bore, ⌀ D / number of teeth Z: 160/10 mm
Softcut HSI wide pitch, with bore, ⌀ D / number of teeth Z: 160/10 mm