Softcut 90° indexable milling cutter MTC, with bore, ⌀ D / number of teeth Z: 80/6 mm

215160 80/6

Softcut 90° indexable milling cutter MTC, with bore, ⌀ D / number of teeth Z: 80/6 mm
Softcut 90° indexable milling cutter MTC, with bore, ⌀ D / number of teeth Z: 80/6 mm

Version: High precision square shoulder milling cutter with irregular pitch for very smooth cutting, very high precision and cutting power. High performance indexable square shoulder milling cutter with special geometry for reduced cutting forces for MTC applications under unstable conditions or for spindles with low drive power. - Application: For corner milling to large depths, also slotting. General use in all steels including stainless steels. Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres (MTM). - Note: Use GARANT torque screwdriver TQ No. 211750 size 3.8 with bit No. 674252 size 15IP. The insert pocket must be modified when using indexable inserts with a radius greater than 3.1 mm. - Setting angle κ: 90 degrees - Milling application: Corner milling - Milling application: Circular milling - Milling application: Ramping - Spacing of the milling cutter's cutting edges: unequal spacing - Through-coolant: true - Overall length L tot : 50 mm - Mounting bore ⌀: 27 mm - Circular interpolation milling ⌀ D min : 141.5 mm - Circular interpolation milling ⌀ D max : 158.5 mm - Circular interpolation milling a p : 0.8 mm - Ramping angle α max : 0.6 degrees

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
1.323 kg
Thickness
1,000
Length
1,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Softcut 90° indexable milling cutter MTC, with bore, ⌀ D / number of teeth Z: 80/6 mm
Softcut 90° indexable milling cutter MTC, with bore, ⌀ D / number of teeth Z: 80/6 mm