Softcut 90° indexable milling cutter MTC, Plain shank, ⌀ D / number of teeth Z: 20/3 mm

215565 20/3

Softcut 90° indexable milling cutter MTC, Plain shank, ⌀ D / number of teeth Z: 20/3 mm
Softcut 90° indexable milling cutter MTC, Plain shank, ⌀ D / number of teeth Z: 20/3 mm

Version: High precision indexable face mill with irregular pitch for very smooth cutting, very high precision, and very high metal removal rate. New generation of high performance indexable face mills with special geometry for reduced cutting forces for MTC applications under unstable conditions or for spindles with low drive power. - Application: For face milling to large depths, also slotting. General use in all steels including stainless steels. - Spare part: Pack of insert screws No. 219826 (8IP; 2.2 Nm). - Note: The insert pocket must be modified when using indexable inserts with a radius greater than 2 mm. GARANT torque screwdriver TQ No. 211750 size 2.2, use bit No. 674252 size 8IP. - Setting angle κ: 90 degrees - Milling application: End milling - Milling application: Circular milling - Milling application: Ramping - Spacing of the milling cutter's cutting edges: unequal spacing - Through-coolant: true - Overhang L 1 : 25 mm - Overall length L tot : 160 mm - Shank ⌀ D s h6: 16 mm - Circular interpolation milling ⌀ D min : 27.1 mm - Circular interpolation milling ⌀ D max : 39.1 mm - Ramping angle α max : 4.4 degrees

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.485 kg
Thickness
0,000
Length
0,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Softcut 90° indexable milling cutter MTC, Plain shank, ⌀ D / number of teeth Z: 20/3 mm
Softcut 90° indexable milling cutter MTC, Plain shank, ⌀ D / number of teeth Z: 20/3 mm