Side / parting off milling cutter with collar Steel width ap = 2.2 mm, ⌀ D / number of teeth Z: 63/4 mm

218426 63/4

Side / parting off milling cutter with collar Steel width ap = 2.2 mm, ⌀ D / number of teeth Z: 63/4 mm
Side / parting off milling cutter with collar Steel width ap = 2.2 mm, ⌀ D / number of teeth Z: 63/4 mm

Version: High-performance parting-off milling cutter system with choice of either collar and low-cost steel blade or collar and high-precision temperature-resistant HSS blade. - Application: For slitting and parting off milling. For high repetition accuracy in series production it is preferable to use the HSS blade. - Supplied with: Wrench No. 219858 for fitting and removing milling inserts. - Optional extras: HSS spare blades can be reordered as accessories. - Note: Side and parting-off milling cutters available up to ⌀ D = 200 mm. - Through-coolant: false - Number of cutting edges Z: 4 - maximum cutting depth a e max : 15.5 mm - Collar ⌀ d 1 : 32 mm - Base toolholder ⌀ d 2 : 40 mm - Collar length L 1 : 38 mm - Overall length L tot for a p 1.5 mm: 51.4 mm

Details
Description
Dimensions
96,000x96,000x78,000 mm
Weight
0.36 kg
Thickness
78,000
Length
96,000
Import Code Number
82077090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side / parting off milling cutter with collar Steel width ap = 2.2 mm, ⌀ D / number of teeth Z: 63/4 mm
Side / parting off milling cutter with collar Steel width ap = 2.2 mm, ⌀ D / number of teeth Z: 63/4 mm