Side / parting off milling cutter with collar HSS width ap = 1.5 mm, ⌀ D / number of teeth Z: 125/10 mm

218420 125/10

Side / parting off milling cutter with collar HSS width ap = 1.5 mm, ⌀ D / number of teeth Z: 125/10 mm
Side / parting off milling cutter with collar HSS width ap = 1.5 mm, ⌀ D / number of teeth Z: 125/10 mm

Version: High-performance parting-off milling cutter system with choice of either collar and low-cost steel blade or collar and high-precision temperature-resistant HSS blade. - Application: For slitting and parting off milling. For high repetition accuracy in series production it is preferable to use the HSS blade. - Supplied with: Wrench No. 219858 for fitting and removing milling inserts. - Optional extras: HSS spare blades can be reordered as accessories. - Note: Side and parting-off milling cutters available up to ⌀ D = 200 mm. - Tool material: HSS - Through-coolant: false - Number of cutting edges Z: 10 - maximum cutting depth a e max : 33.5 mm - Collar ⌀ d 1 : 58 mm - Base toolholder ⌀ d 2 : 58 mm - Overall length L tot for a p 1.5 mm: 64.4 mm - Overall length L tot for a p 2.2 mm: 65 mm

Details
Description
Dimensions
142,000x147,000x88,000 mm
Weight
1.258 kg
Thickness
88,000
Length
142,000
Import Code Number
82077090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side / parting off milling cutter with collar HSS width ap = 1.5 mm, ⌀ D / number of teeth Z: 125/10 mm
Side / parting off milling cutter with collar HSS width ap = 1.5 mm, ⌀ D / number of teeth Z: 125/10 mm