Side milling cutter with thread Width ap = 6 mm, ⌀ D: 50 mm

218544 50

Side milling cutter with thread Width ap = 6 mm, ⌀ D: 50 mm
Side milling cutter with thread Width ap = 6 mm, ⌀ D: 50 mm

Version: Side milling cutters of robust special steel for reduced vibration. - Application: For milling grooves and slots. Achievable base of the slot = 176° (not flat). - Note: Side milling cutters available up to ⌀ D = 200 mm. Use GARANT torque screwdriver TQ No. 211750 size 2.2 with bit shank No. 674248 size TX15. - Through-coolant: false - Tool exchange: PowerCard - ISO code indexable insert: SN..1203 - Pack of insert screws: 219950 (TX15; 2.2 Nm) - number of effective inserts eff : 2 - Number of inserts: 4 - maximum cutting depth a e max : 14 mm - ⌀ D 1 h6: 17 mm - Collar length L 1 : 15 mm - Overall length L tot : 35 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side milling cutter with thread Width ap = 6 mm, ⌀ D: 50 mm
Side milling cutter with thread Width ap = 6 mm, ⌀ D: 50 mm