Semi-profile insert 30°, internal, left-hand, HB7010, Pitch: 3 mm

270884 3

Semi-profile insert 30°, internal, left-hand, HB7010, Pitch: 3 mm
Semi-profile insert 30°, internal, left-hand, HB7010, Pitch: 3 mm

Semi-profile insert 30°, internal, left-hand 3 mm

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.005 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Semi-profile insert 30°, internal, left-hand, HB7010, Pitch: 3 mm
Semi-profile insert 30°, internal, left-hand, HB7010, Pitch: 3 mm