Screw-on toolholder, right-hand, Shank / insert size: 16/09 mm

260006 16/09

Screw-on toolholder, right-hand, Shank / insert size: 16/09 mm
Screw-on toolholder, right-hand, Shank / insert size: 16/09 mm

Screw-on toolholder 16/09 mmISO code toolholder: SCLCR/L 1616H09 - suitable indexable insert: CC.. 09T3.. - Functional width: 20 mm - Head length: 17 mm - Overall length: 100 mm - Pack of insert screws: 269400

Details
Description
Dimensions
101,000x38,000x40,000 mm
Weight
0.233 kg
Thickness
40,000
Length
101,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Screw-on toolholder, right-hand, Shank / insert size: 16/09 mm
Screw-on toolholder, right-hand, Shank / insert size: 16/09 mm