Screw-on toolholder, neutral, Shank / insert size: 16/08 mm

260611 16/08

Screw-on toolholder, neutral, Shank / insert size: 16/08 mm
Screw-on toolholder, neutral, Shank / insert size: 16/08 mm

Screw-on toolholder 16/08 mmISO code toolholder: SRDCN 1616H08 - suitable indexable insert: RC.T 0803 - Functional width: 12 mm - Head length: 16.4 mm - Overall length: 100 mm - Pack of insert screws: 269436_1

Details
Description
Dimensions
104,000x35,000x35,000 mm
Weight
0.192 kg
Thickness
35,000
Length
104,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Screw-on toolholder, neutral, Shank / insert size: 16/08 mm
Screw-on toolholder, neutral, Shank / insert size: 16/08 mm