Screw-on toolholder, left-hand, Shank / insert size: 16/11 mm

261315 16/11

Screw-on toolholder, left-hand, Shank / insert size: 16/11 mm
Screw-on toolholder, left-hand, Shank / insert size: 16/11 mm

Screw-on toolholder 16/11 mmISO code toolholder: SVACR/L 1616M11 - suitable indexable insert: VC.. 1103.. - Functional width: 16 mm - Head length: 26 mm - Overall length: 150 mm - Pack of insert screws: 269426

Details
Description
Dimensions
152,000x30,000x30,000 mm
Weight
0.296 kg
Thickness
30,000
Length
152,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Screw-on toolholder, left-hand, Shank / insert size: 16/11 mm
Screw-on toolholder, left-hand, Shank / insert size: 16/11 mm