Screw-on toolholder, left-hand, Shank / insert size: 16/06 mm

260015 16/06

Screw-on toolholder, left-hand, Shank / insert size: 16/06 mm
Screw-on toolholder, left-hand, Shank / insert size: 16/06 mm

Screw-on toolholder 16/06 mmISO code toolholder: SCACR/L 1616M06 - suitable indexable insert: CC.. 0602.. - Functional width: 16 mm - Head length: 16 mm - Overall length: 150 mm - Pack of insert screws: 269426

Details
Description
Dimensions
157,000x30,000x30,000 mm
Weight
0.315 kg
Thickness
30,000
Length
157,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Screw-on toolholder, left-hand, Shank / insert size: 16/06 mm
Screw-on toolholder, left-hand, Shank / insert size: 16/06 mm