SNMM 120412, Grade: HB7035-1
251386 HB7035-1
SNMM 120412 HB7035-1 Grade: HB7035-1 - Chip breaker: SR - Cutting depth ap: 2 - 12 mm - Feed f: 0.4 - 1.2 mm/rev. - Cutting speed vc main application: 90 - 260 m/min
Details and Specifications
- Details
- Description
- Dimensions
- 17,000x17,000x10,000 mm
- Weight
- 0.008 kg
- Thickness
- 10,000
- Length
- 17,000
- Import Code Number
- 82090020
- Package Quantity
- 10
- Manufacturer
- GARANT
If you want to buy this product or to receive more information please log in