SNMG 120412, Grade: HB7210-1

251226 HB7210-1

SNMG 120412, Grade: HB7210-1
SNMG 120412, Grade: HB7210-1

SNMG 120412 HB7210-1 Grade: HB7210-1 - Chip breaker: GM - Cutting depth ap: 0.4 - 6.5 mm - Feed f: 0.3 - 0.7 mm/rev. - Cutting speed vc main application: 100 - 450 m/min

Details
Description
Dimensions
17,000x17,000x10,000 mm
Weight
0.01 kg
Thickness
10,000
Length
17,000
Import Code Number
82090020
Package Quantity
0
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
SNMG 120412, Grade: HB7210-1
SNMG 120412, Grade: HB7210-1