SEKT 1204 AFTN, HB735, Type: UNI

214315 UNI

SEKT 1204 AFTN, HB735, Type: UNI
SEKT 1204 AFTN, HB735, Type: UNI

Note: Standard application values for ae = 0.5 ... 1√óD / ap max = 3.5 mm.

Details
Description
Dimensions
17,000x17,000x5,000 mm
Weight
0.006 kg
Thickness
5,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
SEKT 1204 AFTN, HB735, Type: UNI
SEKT 1204 AFTN, HB735, Type: UNI