SEET 1305 AGSR, HB7520, Type: ST900

213566 ST900

SEET 1305 AGSR, HB7520, Type: ST900
SEET 1305 AGSR, HB7520, Type: ST900

Version: Increased insert thickness for the highest metal removal rates. Protected against wear by the latest coating. - Note: For the best surface quality, use together with No. 213596 UNI. Standard application values for ae = 0.5... 1√óD / apmax = 4 mm. - Feed f z per tooth: 0.2 mm

Details
Description
Dimensions
18,000x18,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
18,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
SEET 1305 AGSR, HB7520, Type: ST900
SEET 1305 AGSR, HB7520, Type: ST900