SCMT 120408, Grade: HB7035-1
260750 HB7035-1
SCMT 120408 HB7035-1 Corner radius: 0.8 mm - Grade: HB7035-1 - Chip breaker: SS - Cutting depth ap: 0.2 - 1.5 mm - Feed f: 0.05 - 0.2 mm/rev. - Cutting speed vc main application: 120 - 350 m/min
Details and Specifications
- Details
- Description
- Dimensions
- 17,000x17,000x10,000 mm
- Weight
- 0.009 kg
- Thickness
- 10,000
- Length
- 17,000
- Import Code Number
- 82090020
- Package Quantity
- 10
- Manufacturer
- GARANT
If you want to buy this product or to receive more information please log in