SC.T 120408, Grade: HB7310

260766 HB7310

SC.T 120408, Grade: HB7310
SC.T 120408, Grade: HB7310

SC.T 120408 HB7310 Grade: HB7310 - Chip breaker: AM - Tolerance: G - Cutting depth ap: 0.1 - 4 mm - Feed f: 0.05 - 0.5 mm/rev. - Cutting speed vc main application: 350 - 600 m/min

Details
Description
Dimensions
17,000x17,000x5,000 mm
Weight
0.007 kg
Thickness
5,000
Length
17,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
SC.T 120408, Grade: HB7310
SC.T 120408, Grade: HB7310