Precision boring bar, DIN 1835 A, Nominal ⌀ D: 13,8 mm

236677 13,8

Precision boring bar, DIN 1835 A, Nominal ⌀ D: 13,8 mm
Precision boring bar, DIN 1835 A, Nominal ⌀ D: 13,8 mm

Application: For boring our pre-drilled or cast holes to the nominal ⌀ in combination with eccentric sleeve No. 236679. For standard ISO indexable inserts CC..0602. - Note: The ⌀ to be bored out must not be less than Dmin. - Through-coolant: true - Minimum ⌀ d min : 12.8 mm - Adjustment range with eccentric clamping sleeve: 13.5 - 14.3 mm - Overhang L 1 : 27 mm - Overall length L tot : 110 mm - Shank ⌀ D s h6: 10 mm - suitable eccentric clamping sleeve size No. 236679: 10

Details
Description
Dimensions
110,000x25,000x25,000 mm
Weight
0.075 kg
Thickness
25,000
Length
110,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Precision boring bar, DIN 1835 A, Nominal ⌀ D: 13,8 mm
Precision boring bar, DIN 1835 A, Nominal ⌀ D: 13,8 mm