Power Tang 90° high performance tangential end mill, Weldon shank, ⌀ D / Zeff: 40/4 mm

215972 40/4

Power Tang 90° high performance tangential end mill, Weldon shank, ⌀ D / Zeff: 40/4 mm
Power Tang 90° high performance tangential end mill, Weldon shank, ⌀ D / Zeff: 40/4 mm

Power Tang 90° high performance tangential end mill 40/4 mmnumber of effective inserts eff: 4 - Number of inserts: 24 - maximum cutting depth ap max: 47 mm - Overhang L1: 69 mm - Overall length Ltot: 131 mm - Shank ⌀ Ds h6: 32 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Power Tang 90° high performance tangential end mill, Weldon shank, ⌀ D / Zeff: 40/4 mm
Power Tang 90° high performance tangential end mill, Weldon shank, ⌀ D / Zeff: 40/4 mm