Power Q high feed rate indexable milling cutter, Plain shank, ⌀ D / number of effective cutting edges Z: 25/2 mm

212808 25/2

Power Q high feed rate indexable milling cutter, Plain shank, ⌀ D / number of effective cutting edges Z: 25/2 mm
Power Q high feed rate indexable milling cutter, Plain shank, ⌀ D / number of effective cutting edges Z: 25/2 mm

Spare part: Pack of insert screws No. 219799 2 (10IP; 2.2Nm). - Note: Use GARANT torque screwdriver TQ No. 211750 size 2.2 with bit No. 674252 size 10IP. - Milling application: Circular milling - Milling application: Ramping - Milling application: Plunging - Machining strategy: HPC - Tool exchange: PowerCard - Through-coolant: ja - Number of cutting edges Z: 2 - ⌀ D 3 : 14 mm - Overhang L 1 : 120 mm - Overall length L tot : 200 mm - Shank ⌀ D s h6: 25 mm - Circular interpolation milling ⌀ D min : 31 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.001 kg
Thickness
0,000
Length
0,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Power Q high feed rate indexable milling cutter, Plain shank, ⌀ D / number of effective cutting edges Z: 25/2 mm
Power Q high feed rate indexable milling cutter, Plain shank, ⌀ D / number of effective cutting edges Z: 25/2 mm