Plunge milling cutter 93°, with threaded shank, ⌀ D / number of teeth Z: 25/3 mm

211852 25/3

Plunge milling cutter 93°, with threaded shank, ⌀ D / number of teeth Z: 25/3 mm
Plunge milling cutter 93°, with threaded shank, ⌀ D / number of teeth Z: 25/3 mm

Version: Greater tool stiffness by elimination of twist between indexable insert and insert seat. Can be extended as required using the threaded connection. - Application: To prevent chips jamming, especially when milling deep pockets. - Note: Use GARANT torque screwdriver TQ No. 211750 size 0.9 with bit No. 674252 size 7IP. - Setting angle κ: 93 degrees - Milling application: Circular milling - Milling application: Ramping - Through-coolant: true - Machining strategy: MTC - Tool exchange: PowerCard - ⌀ D 1 h6: 12.5 mm - ⌀ D 2 : 20.7 mm - Overall length L tot : 35 mm - Mounting thread M: M12 - Circular interpolation milling ⌀ D min : 41.54 mm - Circular interpolation milling ⌀ D max : 48.14 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.209 kg
Thickness
0,000
Length
0,000
Import Code Number
82077090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Plunge milling cutter 93°, with threaded shank, ⌀ D / number of teeth Z: 25/3 mm
Plunge milling cutter 93°, with threaded shank, ⌀ D / number of teeth Z: 25/3 mm