Mini indexable insert for internal grooving right-hand, HB720, ⌀ Dmin / W: 11/1,5 mm

270090 11/1,5

Mini indexable insert for internal grooving right-hand, HB720, ⌀ Dmin / W: 11/1,5 mm
Mini indexable insert for internal grooving right-hand, HB720, ⌀ Dmin / W: 11/1,5 mm

Mini indexable insert for internal grooving right-hand 11/1,5 mmMinimum ⌀ Dmin: 11 mm - Insert size ⌀ d: 8 mm - Groove width w: 1.5 mm - Insert thickness T: 3.95 mm - Tip centre offset F: 6.7 mm - maximum cutting depth tmax: 2.3 mm

Details
Description
Dimensions
9,000x5,000x5,000 mm
Weight
0.002 kg
Thickness
5,000
Length
9,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Mini indexable insert for internal grooving right-hand, HB720, ⌀ Dmin / W: 11/1,5 mm
Mini indexable insert for internal grooving right-hand, HB720, ⌀ Dmin / W: 11/1,5 mm