Milling insert ⌀ 8 mm Highfeed, Type: ALU

212746 ALU

Milling insert ⌀ 8 mm Highfeed, Type: ALU
Milling insert ⌀ 8 mm Highfeed, Type: ALU

Version: Detailed application values can be found in the GARANT machining handbook No. 110020. Radius, concentricity: ± 0.015 mm.Interchange accuracy from insert to insert: ±0.025 mm. - Application: Torus cutters “Highfeed” for higher feed rates. - maximum cutting depth a p max : 0.4 mm - Programming radius at a p max : 1 mm - Feed f z in short-chipping aluminium: 3 mm - Feed f z in steel < 1400 N/mm 2 : 0.4 mm - Grade: HU7830

Details
Description
Dimensions
18,000x18,000x10,000 mm
Weight
0.002 kg
Thickness
10,000
Length
18,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Milling insert ⌀ 8 mm Highfeed, Type: ALU
Milling insert ⌀ 8 mm Highfeed, Type: ALU