Lever lock toolholder, right-hand, Shank / insert size: 40/19 mm

250018 40/19

Lever lock toolholder, right-hand, Shank / insert size: 40/19 mm
Lever lock toolholder, right-hand, Shank / insert size: 40/19 mm

Lever lock toolholder 40/19 mmISO code toolholder: PCLNR/L 4040S19 - suitable indexable insert: CN.. 1906.. - Functional width: 50 mm - Head length: 45 mm - Overall length: 250 mm - Shim: 259308_1

Details
Description
Dimensions
260,000x61,000x60,000 mm
Weight
3.193 kg
Thickness
60,000
Length
260,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Lever lock toolholder, right-hand, Shank / insert size: 40/19 mm
Lever lock toolholder, right-hand, Shank / insert size: 40/19 mm