Lever lock toolholder, right-hand, Shank / insert size: 25/12 mm

250018 25/12

Lever lock toolholder, right-hand, Shank / insert size: 25/12 mm
Lever lock toolholder, right-hand, Shank / insert size: 25/12 mm

Lever lock toolholder 25/12 mmISO code toolholder: PCLNR/L 2525M12 - suitable indexable insert: CN.. 1204.. - Functional width: 32 mm - Head length: 33 mm - Overall length: 150 mm - Shim: 259200

Details
Description
Dimensions
155,000x41,000x40,000 mm
Weight
0.767 kg
Thickness
40,000
Length
155,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Lever lock toolholder, right-hand, Shank / insert size: 25/12 mm
Lever lock toolholder, right-hand, Shank / insert size: 25/12 mm