Lever lock toolholder, right-hand, Shank / insert size: 16/12 mm

250018 16/12

Lever lock toolholder, right-hand, Shank / insert size: 16/12 mm
Lever lock toolholder, right-hand, Shank / insert size: 16/12 mm

Lever lock toolholder 16/12 mmISO code toolholder: PCLNR/L 1616H12 - suitable indexable insert: CN.. 1204.. - Functional width: 20 mm - Head length: 25 mm - Overall length: 100 mm - Shim: 259200

Details
Description
Dimensions
102,000x28,000x20,000 mm
Weight
0.211 kg
Thickness
20,000
Length
102,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Lever lock toolholder, right-hand, Shank / insert size: 16/12 mm
Lever lock toolholder, right-hand, Shank / insert size: 16/12 mm