Lever lock toolholder, left-hand, Shank / insert size: 40/19 mm

251111 40/19

Lever lock toolholder, left-hand, Shank / insert size: 40/19 mm
Lever lock toolholder, left-hand, Shank / insert size: 40/19 mm

Lever lock toolholder 40/19 mmISO code toolholder: PSKNR/L 4040S19 - suitable indexable insert: SN.. 1906.. - Functional width: 50 mm - Head length: 45 mm - Overall length: 250 mm - Shim: 259308_1

Details
Description
Dimensions
256,000x61,000x63,000 mm
Weight
3.183 kg
Thickness
63,000
Length
256,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Lever lock toolholder, left-hand, Shank / insert size: 40/19 mm
Lever lock toolholder, left-hand, Shank / insert size: 40/19 mm