Lever lock toolholder, left-hand, Shank / insert size: 32/15 mm

250613 32/15

Lever lock toolholder, left-hand, Shank / insert size: 32/15 mm
Lever lock toolholder, left-hand, Shank / insert size: 32/15 mm

Lever lock toolholder 32/15 mmISO code toolholder: PDNNR/L 3232P15 - suitable indexable insert: DN.. 1506.. - Functional width: 16.8 mm - Head length: 37 mm - Overall length: 170 mm - Shim: 259270

Details
Description
Dimensions
175,000x50,000x50,000 mm
Weight
1.262 kg
Thickness
50,000
Length
175,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Lever lock toolholder, left-hand, Shank / insert size: 32/15 mm
Lever lock toolholder, left-hand, Shank / insert size: 32/15 mm