Lever lock toolholder, left-hand, Shank / insert size: 25/16 mm

250023 25/16

Lever lock toolholder, left-hand, Shank / insert size: 25/16 mm
Lever lock toolholder, left-hand, Shank / insert size: 25/16 mm

Lever lock toolholder 25/16 mmISO code toolholder: PCKNR/L 2525M16 - suitable indexable insert: CN.. 1606.. - Functional width: 32 mm - Head length: 30 mm - Overall length: 150 mm - Shim: 259300

Details
Description
Dimensions
153,000x41,000x40,000 mm
Weight
0.756 kg
Thickness
40,000
Length
153,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Lever lock toolholder, left-hand, Shank / insert size: 25/16 mm
Lever lock toolholder, left-hand, Shank / insert size: 25/16 mm