Lever lock toolholder, left-hand, Shank / insert size: 20/11 mm

250613 20/11

Lever lock toolholder, left-hand, Shank / insert size: 20/11 mm
Lever lock toolholder, left-hand, Shank / insert size: 20/11 mm

Lever lock toolholder 20/11 mmISO code toolholder: PDNNR/L 2020K11 - suitable indexable insert: DN.. 1104.. - Functional width: 10 mm - Head length: 25 mm - Overall length: 125 mm - Shim: 259210

Details
Description
Dimensions
124,000x30,000x30,000 mm
Weight
0.366 kg
Thickness
30,000
Length
124,000
Import Code Number
82078090
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Lever lock toolholder, left-hand, Shank / insert size: 20/11 mm
Lever lock toolholder, left-hand, Shank / insert size: 20/11 mm