LOMU...08ER-SM, PR1225, Indexable insert size: 10

225232 10

LOMU...08ER-SM, PR1225, Indexable insert size: 10
LOMU...08ER-SM, PR1225, Indexable insert size: 10

Version: MEGACOAT-coated indexable inserts with 4 edges − due to double-sided version. The high axial rake angle up to a maximum of 10° significantly reduces the cutting force. - Note: Standard application values for ae=0.3×D. - Feed f z per tooth: 0.06 - 0.15 mm - ISO code indexable insert: LOMU...08ER-SM - Type: INOX

Details
Description
Dimensions
18,000x18,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
18,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
LOMU...08ER-SM, PR1225, Indexable insert size: 10
LOMU...08ER-SM, PR1225, Indexable insert size: 10