Knurl PM, GE 30°, Knurl ⌀ d1 x knurl width b / pitch: 20X8/0,6 mm

290196 20X8/0,6

Knurl PM, GE 30°, Knurl ⌀ d1 x knurl width b / pitch: 20X8/0,6 mm
Knurl PM, GE 30°, Knurl ⌀ d1 x knurl width b / pitch: 20X8/0,6 mm

Version: Wear-resistant, of sintered metal. - Note: Further sizes available on request. - Knurl bore ⌀ d 2 : 6 mm

Details
Description
Dimensions
50,000x45,000x10,000 mm
Weight
0.02 kg
Thickness
10,000
Length
50,000
Import Code Number
82073010
Package Quantity
1
Manufacturer
ZEUS
If you want to buy this product or to receive more information please log in
Knurl PM, GE 30°, Knurl ⌀ d1 x knurl width b / pitch: 20X8/0,6 mm
Knurl PM, GE 30°, Knurl ⌀ d1 x knurl width b / pitch: 20X8/0,6 mm