Knurl PM, AA, Knurl ⌀ d1 x knurl width w / pitch: 15X6/1,2 mm

290150 15X6/1,2

Knurl PM, AA, Knurl ⌀ d1 x knurl width w / pitch: 15X6/1,2 mm
Knurl PM, AA, Knurl ⌀ d1 x knurl width w / pitch: 15X6/1,2 mm

Version: With 45° chamfer. Wear-resistant powder metal. - Note: Further sizes and profiles available on request. - Knurl bore ⌀ d 2 : 6 mm - Knurled countersunk ⌀ d 3 : 11 mm

Details
Description
Dimensions
50,000x45,000x10,000 mm
Weight
0.007 kg
Thickness
10,000
Length
50,000
Import Code Number
82073010
Package Quantity
1
Manufacturer
ZEUS
If you want to buy this product or to receive more information please log in
Knurl PM, AA, Knurl ⌀ d1 x knurl width w / pitch: 15X6/1,2 mm
Knurl PM, AA, Knurl ⌀ d1 x knurl width w / pitch: 15X6/1,2 mm