KUB Pentron indexable drill Plain shank, 5xD, ⌀ D: 24 mm

236602 24

KUB Pentron indexable drill Plain shank, 5xD, ⌀ D: 24 mm
KUB Pentron indexable drill Plain shank, 5xD, ⌀ D: 24 mm

Version: Very high performance and long tool life thanks to optimised base body strength and special surface treatment.Best dimensional accuracy even under very difficult drilling conditions.Stock costs reduced because internal and external inserts are identical. Bore tolerance: ⌀D − 0.1 / + 0.35 - Application: Under extreme machining conditions. With indexable inserts No. 236605 − 236610. - Supplied with: Clamp screws (without indexable inserts). - Recommendation: When spot-drilling reduce the feed rate by 70 %. - Note: Version 2×D and 3×D with ABS also available on request in imperial sizes. - Drill depth for indexable insert drill up to: 5xD - Skaft: ISO 9766 - Use for drilling: limited centre drilling - Use for drilling: limited convexity - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - Overhang L A : 140 mm - Shank ⌀ D s : 32 mm - Shank length L s : 60 mm - ISO code indexable insert: SOGX 080308 24-... - Pack of insert screws: 239652_8IP1 (1.3 Nm)

Details
Description
Dimensions
237,000x48,000x70,000 mm
Weight
0.617 kg
Thickness
70,000
Length
237,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KUB Pentron indexable drill Plain shank, 5xD, ⌀ D: 24 mm
KUB Pentron indexable drill Plain shank, 5xD, ⌀ D: 24 mm