KUB Pentron indexable drill Plain shank, 2xD, ⌀ D: 39,7 mm

236614 39,7

KUB Pentron indexable drill Plain shank, 2xD, ⌀ D: 39,7 mm
KUB Pentron indexable drill Plain shank, 2xD, ⌀ D: 39,7 mm

Version: Bore tolerance: ⌀D − 0.1 / + 0.2 Very high performance and long tool life thanks to optimised base body strength and special surface treatment.Best dimensional accuracy even under very difficult drilling conditions.Stock costs reduced because internal and external inserts are identical. - Application: Under extreme machining conditions. With indexable inserts No. 236605 − 236610. - Supplied with: Clamp screws (without indexable inserts). - Note: Version 2×D and 3×D with ABS also available on request in imperial sizes. - Drill depth for indexable insert drill up to: 2xD - Skaft: ISO 9766 - Use for drilling: limited centre drilling - Use for drilling: limited convexity - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - Overhang L A : 108 mm - Shank ⌀ D s : 40 mm - Shank length L s : 68 mm - ISO code indexable insert: SOGX 120408 42-... - Pack of insert screws: 239652_20IP (6.3 Nm)

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.326 kg
Thickness
0,000
Length
0,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KUB Pentron indexable drill Plain shank, 2xD, ⌀ D: 39,7 mm
KUB Pentron indexable drill Plain shank, 2xD, ⌀ D: 39,7 mm