KUB Pentron indexable drill ABS shank, 5xD, ⌀ D: 30 mm

236604 30

KUB Pentron indexable drill ABS shank, 5xD, ⌀ D: 30 mm
KUB Pentron indexable drill ABS shank, 5xD, ⌀ D: 30 mm

Version: Bore tolerance: D − 0.1 / + 0.35 - Application: With indexable inserts No. 236605 − 236610. - Recommendation: When spot-drilling reduce the feed rate by 70 %. - Note: For use only under stable machining conditions. Offset-axis drilling is possible up to Vmax = 0.25 mm, e.g. with eccentric adjusting unit No. 239010 to 239012. Maximum ⌀ = D + 0.5 mm achievable by offsetting. - Drill depth for indexable insert drill up to: 5xD - Skaft: ABS - Use for drilling: limited centre drilling - Use for drilling: limited convexity - Use for drilling: limited cross-drilling - Use for drilling: limited drilling through a stack - Overhang L A : 185 mm - ABS ⌀ d: 50 mm - ISO code indexable insert: SOGX 09T308 28-... - Pack of insert screws: 239652_8IP6 (2.2 Nm)

Details
Description
Dimensions
261,000x61,000x66,000 mm
Weight
0.893 kg
Thickness
66,000
Length
261,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KUB Pentron indexable drill ABS shank, 5xD, ⌀ D: 30 mm
KUB Pentron indexable drill ABS shank, 5xD, ⌀ D: 30 mm