KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04

240084 B04

KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04
KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04
KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04
KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04

Version: Microscopically tested, precise cutting profile. Cost-efficient due to multiple regrinding of the cutting face. Sizes with suffix L = extended shank. - Tool material: HSS/Co10 − for difficult to machine materials. - Note: For suitable boring bar holders see No. 240070 and No. 240072. - Tool material: HSS Co 10 - Boring depth: 45 mm - for pitches up to: 1.5 mm - for bores from ⌀: 9 mm - Overall length: 75 mm - Shank ⌀: 8 mm

Details
Description
Dimensions
80,000x12,000x12,000 mm
Weight
0.029 kg
Thickness
12,000
Length
80,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04
KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04
KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04
KOMET internal thread boring bar, right-hand Form 60° (metric), Type: B04