KOMET indexable insert seating external V464 (Fig. No. 3), Type: 80

236674 80

KOMET indexable insert seating external V464 (Fig. No. 3), Type: 80
KOMET indexable insert seating external V464 (Fig. No. 3), Type: 80

Suitable for : - Drill head ⌀ D: 80; 120; 125 mm - Supplied with: With fastening screw and pin.

Details
Description
Dimensions
94,000x35,000x40,000 mm
Weight
0.058 kg
Thickness
40,000
Length
94,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET indexable insert seating external V464 (Fig. No. 3), Type: 80
KOMET indexable insert seating external V464 (Fig. No. 3), Type: 80