KOMET indexable insert, BK8430, Designation type W83: 23-030

236535 23-030

KOMET indexable insert, BK8430, Designation type W83: 23-030
KOMET indexable insert, BK8430, Designation type W83: 23-030

Version: Ground on the circumference, with rounded cutting edge and sintered chip breaker. - Note: Application values refer to the KUB Quatron 235500 − 235505. When using the KUB Quatron 235500 − 235505 please halve the feed rate values. - Type: ST1400 - ISO code indexable insert: SOEX 07T308 - Feed f in steel < 900 N/mm 2 : 0.16 mm/rev.

Details
Description
Dimensions
8,000x8,000x4,000 mm
Weight
0.002 kg
Thickness
4,000
Length
8,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET indexable insert, BK8430, Designation type W83: 23-030
KOMET indexable insert, BK8430, Designation type W83: 23-030