KOMET indexable insert, BK8430, Designation type W80: 10-030

236609 10-030

KOMET indexable insert, BK8430, Designation type W80: 10-030
KOMET indexable insert, BK8430, Designation type W80: 10-030

KOMET® indexable insert 10-030 ISO code indexable insert: SOGX 040204-03 - Feed f in steel < 900 N/mm2: 0.07 mm/rev.

Details
Description
Dimensions
20,000x20,000x10,000 mm
Weight
0.002 kg
Thickness
10,000
Length
20,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET indexable insert, BK8430, Designation type W80: 10-030
KOMET indexable insert, BK8430, Designation type W80: 10-030