KOMET indexable insert, BK8425, Designation type W80: 32-010

236605 32-010

KOMET indexable insert, BK8425, Designation type W80: 32-010
KOMET indexable insert, BK8425, Designation type W80: 32-010

KOMET® indexable insert 32-010 ISO code indexable insert: SOGX 100408-01 - Feed f in steel < 900 N/mm2: 0.13 mm/rev.

Details
Description
Dimensions
10,000x10,000x5,000 mm
Weight
0.004 kg
Thickness
5,000
Length
10,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET indexable insert, BK8425, Designation type W80: 32-010
KOMET indexable insert, BK8425, Designation type W80: 32-010