KOMET arbor, HSK-A 63, ABS ⌀ d: 80 mm

239020 80

KOMET arbor, HSK-A 63, ABS ⌀ d: 80 mm
KOMET arbor, HSK-A 63, ABS ⌀ d: 80 mm

Version: Arbor balanced to Q 6.3 at 10,000 rpm. With through coolant feed. - Standard: DIN 69893 - Note: Further arbors with ABS connection on request. - Note re advertising text: - Skaft: ABS - Arbor standard: DIN 69893 - Through-coolant: true - External ⌀ d 1 : 63 mm - Overhang A: 100 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
2.6 kg
Thickness
0,000
Length
0,000
Import Code Number
84661020
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET arbor, HSK-A 63, ABS ⌀ d: 80 mm
KOMET arbor, HSK-A 63, ABS ⌀ d: 80 mm