KOMET KUB Trigon indexable drill ABS 50, 3xD, ⌀ D: 26 mm

236635 26

KOMET KUB Trigon indexable drill ABS 50, 3xD, ⌀ D: 26 mm
KOMET KUB Trigon indexable drill ABS 50, 3xD, ⌀ D: 26 mm

Version: Special manufacturing procedure for extremely large flutes with very high rigidity.Specific positioning of the indexable inserts for bores free of withdrawal marks and with precise dimensional stability(± 0.1 mm as a rule).Internal coolant supply is directed to the cutting edges (sophisticated geometry, ideal for minimum lubrication).3 − 10 bar coolant pressure is sufficient.For stationary and rotating applications. Offset-axis drilling: ⌀-dependent up to 1.5 mm, e.g. possible with offset axis unit (No. 239010 - 239030). - Application: With indexable inserts No. 236740 − 237080. - Supplied with: Clamp screws (without indexable inserts). - Note: Note! A disc falls off when the drill exits. Risk of injury if the component is rotating! Please take safety precautions.On request − left-hand cutting; − 2×D, 4×D, ... ; - other ⌀; − special types − torsional vibration damper for ABS giving low-vibration machining, with maximum tool life and minimum noise level. For matching ABS adapters see product group 23, for other adapters see product group 30. - Drill depth for indexable insert drill up to: 3xD - Skaft: ABS - Use for drilling: Centre drilling - Use for drilling: limited cross-drilling - Use for drilling: oblique spot drilling - Use for drilling: limited cross-drilling - Overhang L A : 113 mm - ABS ⌀ d: 50 mm - achievable maximum ⌀ offset: 28 mm - V max adjustment from the centre: 1 mm - ISO code indexable insert: WOEX 05T304 24-... - Pack of insert screws: 239652_8IP2 (1.3 Nm)

Details
Description
Dimensions
157,000x66,000x71,000 mm
Weight
0.682 kg
Thickness
71,000
Length
157,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET KUB Trigon indexable drill ABS 50, 3xD, ⌀ D: 26 mm
KOMET KUB Trigon indexable drill ABS 50, 3xD, ⌀ D: 26 mm