KOMET KUB Quatron indexable drill Combination shank, 3xD, ⌀ D: 19,5 mm

235502 19,5

KOMET KUB Quatron indexable drill Combination shank, 3xD, ⌀ D: 19,5 mm
KOMET KUB Quatron indexable drill Combination shank, 3xD, ⌀ D: 19,5 mm

Version: Optimised coolant channels for reliable chip transport.Tip angle 174° for a nearly flat bottom to the hole. - Application: For stationary and rotating use. For difficult drilling conditions (rolling scale, sloping surfaces of castings, interrupted cutting). For bores with tolerance ± 0.2 mm. With indexable inserts No. 236520 − 6576. - Supplied with: Clamp screws (without indexable inserts). - Note: Further sizes available on request. - Drill depth for indexable insert drill up to: 3xD - Skaft: DIN 6535 HE, DIN 6595 - Use for drilling: Centre drilling - Use for drilling: limited cross-drilling - Use for drilling: oblique spot drilling - Use for drilling: Cross-drilling - Overhang L A : 84 mm - Shank ⌀ D s : 25 mm - Shank length L s : 56 mm - ISO code indexable insert: SOEX 060306 18-.. - Pack of insert screws: 239652_6IP2 (1.0 Nm)

Details
Description
Dimensions
144,000x35,000x42,000 mm
Weight
0.333 kg
Thickness
42,000
Length
144,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET KUB Quatron indexable drill Combination shank, 3xD, ⌀ D: 19,5 mm
KOMET KUB Quatron indexable drill Combination shank, 3xD, ⌀ D: 19,5 mm