KOMET KUB Quatron indexable drill ABS shank, 4xD, ⌀ D: 36 mm

235507 36

KOMET KUB Quatron indexable drill ABS shank, 4xD, ⌀ D: 36 mm
KOMET KUB Quatron indexable drill ABS shank, 4xD, ⌀ D: 36 mm

Application: With indexable inserts No. 236520 − 236576. - Note: For use only under stable machining conditions. Offset-axis drilling is possible up to Vmax = 0.25 mm, e.g. with eccentric adjusting unit No. 239010 − 239012. Maximum ⌀ = D+0.5 mm achievable by offsetting. Further sizes available on request. - Drill depth for indexable insert drill up to: 4xD - Skaft: ABS - Through-coolant: true - Overhang L A : 184 mm - ABS ⌀ d: 63 mm - ISO code indexable insert: SOEX 120508 44-... - Pack of insert screws: 239652_20IP (6.3 Nm)

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.48 kg
Thickness
0,000
Length
0,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET KUB Quatron indexable drill ABS shank, 4xD, ⌀ D: 36 mm
KOMET KUB Quatron indexable drill ABS shank, 4xD, ⌀ D: 36 mm