KOMET KUB Quatron indexable drill ABS shank, 3xD, ⌀ D: 22 mm

235505 22

KOMET KUB Quatron indexable drill ABS shank, 3xD, ⌀ D: 22 mm
KOMET KUB Quatron indexable drill ABS shank, 3xD, ⌀ D: 22 mm

Application: With indexable inserts No. 236520 − 236576. - Note: For use only under stable machining conditions. Offset-axis drilling is possible up to Vmax = 0.25 mm, e.g. with eccentric adjusting unit No. 239010 − 239012. Maximum ⌀ = D+0.5 mm achievable by offsetting. Further sizes available on request. - Drill depth for indexable insert drill up to: 3xD - Skaft: ABS - Use for drilling: Centre drilling - Use for drilling: limited cross-drilling - Use for drilling: Cross-drilling - Use for drilling: Centre drilling - Overhang L A : 101 mm - ABS ⌀ d: 50 mm - ISO code indexable insert: SOEX 07T308 23-... - Pack of insert screws: 239652_8IP1 (1.3 Nm)

Details
Description
Dimensions
208,000x63,000x57,000 mm
Weight
0.599 kg
Thickness
57,000
Length
208,000
Import Code Number
82078019
Package Quantity
1
Manufacturer
KOMET
If you want to buy this product or to receive more information please log in
KOMET KUB Quatron indexable drill ABS shank, 3xD, ⌀ D: 22 mm
KOMET KUB Quatron indexable drill ABS shank, 3xD, ⌀ D: 22 mm