KNUX 160405R, Grade: HB7140-1

251030 HB7140-1

KNUX 160405R, Grade: HB7140-1
KNUX 160405R, Grade: HB7140-1

KNUX 160405R HB7140-1 Grade: HB7140-1 - Chip breaker: VM - Chip diverter: 2.2 mm - Cutting depth ap: 0.5 - 5 mm - Feed f: 0.2 - 0.5 mm/rev. - Cutting speed vc main application: 60 - 230 m/min

Details
Description
Dimensions
23,000x23,000x12,000 mm
Weight
0.014 kg
Thickness
12,000
Length
23,000
Import Code Number
82090020
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
KNUX 160405R, Grade: HB7140-1
KNUX 160405R, Grade: HB7140-1