Internal corner turning tool right-hand, similar to DIN 4974 (ISO 9), M20, Shank square: 16 mm
296430 16
Version: Fitted with diamond ground carbide inserts. - Application: P20/K25 for machining steel and cast iron. M20 for machining stainless steels. - Attention: For rough and interrupted machining the cutting edges should be sharpened with a boron carbide hand lapper No. 558400 or 558420. - Overall length: 210 mm - for bores from ⌀: 27 mm
Details and Specifications
- Details
- Description
- Dimensions
- 220,000x27,000x27,000 mm
- Weight
- 0.39 kg
- Thickness
- 27,000
- Length
- 220,000
- Import Code Number
- 82078019
- Package Quantity
- 1
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in