Indexable milling cutter 90°, Weldon shank, ⌀ D / number of teeth Z: 20/2 mm

215800 20/2

Indexable milling cutter 90°, Weldon shank, ⌀ D / number of teeth Z: 20/2 mm
Indexable milling cutter 90°, Weldon shank, ⌀ D / number of teeth Z: 20/2 mm

Application: Universal application in all materials. Angle and slot milling, milling pockets, circular milling, bore milling, peripheral milling. - Note: Use GARANT torque screwdriver TQ No. 211750 size 1.2 with bit No. 674252 size 8IP. Change the insert screws after longer use of the indexable inserts. Ensure the insert screws are well greased before use (e.g. with copper paste). - Setting angle κ: 90 degrees - Milling application: End milling - Milling application: Circular milling - Milling application: Ramping - Through-coolant: true - Machining strategy: MTC - Overhang L 1 : 40 mm - Overall length L tot : 90 mm - Shank ⌀ D s h6: 20 mm - suitable indexable insert: AP.. 1003.. - Pack of insert screws: 219814 (8IP; 1.2 Nm)

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.304 kg
Thickness
1,000
Length
1,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Indexable milling cutter 90°, Weldon shank, ⌀ D / number of teeth Z: 20/2 mm
Indexable milling cutter 90°, Weldon shank, ⌀ D / number of teeth Z: 20/2 mm