Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm

224000 80/4

Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm

Version: Cutter head with normal and close-pitch cutter spacing. - Application: Cutting depths up to 12 mm and high feed rates for highly efficient roughing. The innovative notched indexable inserts reduce the cutting pressure, which in turn significantly reduces the tendency to vibrate. This allows a larger cutting width and a significantly increased rate of metal removal. - Setting angle κ: 75 degrees - Through-coolant: false - Machining strategy: HPC - maximum cutting depth a p max : 12 mm - maximum external ⌀ D max : 87 mm - Overall length L tot : 50 mm - Mounting bore ⌀: 27 mm - suitable indexable insert: 5 - Insert screw: 229703 (T25; 7.5 Nm)

Details
Description
Dimensions
203,000x119,000x118,000 mm
Weight
1.65 kg
Thickness
118,000
Length
203,000
Import Code Number
82078011
Package Quantity
1
Manufacturer
KYOCERA
If you want to buy this product or to receive more information please log in
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm
Indexable face mill 75° MSRS, with bore, ⌀ D / number of teeth Z: 80/4 mm